End Effectors
LTP PIN - LOWER TOOLING PIN

LTP-90-30-25-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.38
Tube Diameter (in) 1.18
Tube Diameter (mm) 30
Pin Diameter (mm) 25.0
Weight (kg) 0.17
DistributorGroup End Effectors
Tube Size 25 mm
Product Function Robotic Tooling
Product Series LTP PIN
Product Type Lower Tooling
Back to Top