Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
LWT-25-1000
LWT-25-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Diameter (in)
0.98
Weight (lb)
1.28
Tube Diameter (mm)
25
Diameter (mm)
25
Wall Thickness (mm)
3
Weight (kg)
0.58
Tube Size
25 mm
PublishedDate
1692275272000
DistributorGroup
End Effectors
283-COUNTRY_OF_ORIGIN
GB
Material
Aluminum
283-HTS_TARIFF_CODE
76082081
Product Type
Tubing
Product Series
LWT
Linear Deflection
0.118
Product Function
Robotic Tooling
Back to Top