Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-10E-10E-M
M-10E-10E-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.93
Maximum Static Clamp Load (ft lb)
320.0
Tube Diameter (in)
1.00
Tube Combinations (in)
1.00 / 1.00
Weight (kg)
0.42
Tube Combinations (mm)
25.4 / 25.4
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
434.0
Maximum Static Clamp Load (Nm)
434.0
Product Series
M
Product Type
Clamp Block
Tube Size
1.00 in / 1.00 in
PublishedDate
1675358224000
Finish
Black
Product Function
Robotic Tooling
Material
Aluminum
DistributorGroup
End Effectors
Back to Top