End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-10E-12E-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Max Static Clamp Load 2 (ft lb) 320.0
Tube Diameter (in) 1.00|1.25
Tube Combinations (in) 1.00 / 1.25
Weight (lb) 1.29
Max Static Clamp Load 1 (ft lb) 460.0
Max Static Clamp Load 1 (Nm) 624.0
max_static_clamp_load1_metric 624.0
Weight (kg) 0.58
Tube Combinations (mm) 25.4 / 31.8
Tube Diameter (mm) 25.4|31.8
max_static_clamp_load2_metric 434.0
Max Static Clamp Load 2 (Nm) 434.0
DistributorGroup End Effectors
Material Aluminum
Tube Size 1.00 in / 1.25 in
PublishedDate 1675358380000
Finish Black
Product Function Robotic Tooling
Product Type Clamp Block
Product Series M
Back to Top