End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-10E-15E-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.18
Tube Diameter (in) 1.00|1.50
Max Static Clamp Load 1 (ft lb) 460.0
Tube Combinations (in) 1.00 / 1.50
Max Static Clamp Load 2 (ft lb) 320.0
Max Static Clamp Load 2 (Nm) 434.0
Tube Diameter (mm) 25.4|38.1
max_static_clamp_load1_metric 624.0
Max Static Clamp Load 1 (Nm) 624.0
max_static_clamp_load2_metric 434.0
Tube Combinations (mm) 25.4 / 38.1
Weight (kg) 0.54
Product Function Robotic Tooling
PublishedDate 1675362956000
Product Series M
Material Aluminum
Product Type Clamp Block
Tube Size 1.00 in / 1.50 in
Finish Black
DistributorGroup End Effectors
Back to Top