End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-10E-25E-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.00|2.50
Weight (lb) 1.44
Tube Combinations (in) 1.00 / 2.50
Max Static Clamp Load 2 (ft lb) 320.0
Max Static Clamp Load 1 (ft lb) 600.0
Max Static Clamp Load 1 (Nm) 813.0
max_static_clamp_load1_metric 813.0
Max Static Clamp Load 2 (Nm) 434.0
Tube Combinations (mm) 25.4 / 63.5
Tube Diameter (mm) 25.4|63.5
Weight (kg) 0.65
max_static_clamp_load2_metric 434.0
Product Type Clamp Block
PublishedDate 1675363201000
Product Function Robotic Tooling
Finish Black
Tube Size 1.00 in / 2.50 in
Material Aluminum
DistributorGroup End Effectors
Product Series M
Back to Top