Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-12E-12E-M
M-12E-12E-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.25
Weight (lb)
1.51
Maximum Static Clamp Load (ft lb)
380.0
Tube Combinations (in)
1.25 / 1.25
Weight (kg)
0.69
max_static_clamp_load_metric
515.0
Maximum Static Clamp Load (Nm)
515.0
Tube Combinations (mm)
31.8 / 31.8
Tube Diameter (mm)
31.8
Finish
Black
DistributorGroup
End Effectors
Tube Size
1.25 in / 1.25 in
Material
Aluminum
PublishedDate
1675363472000
Product Function
Robotic Tooling
Product Series
M
Product Type
Clamp Block
Back to Top