End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-12E-15E-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.41
Max Static Clamp Load 1 (ft lb) 380.0
Tube Combinations (in) 1.25 / 1.50
Max Static Clamp Load 2 (ft lb) 460.0
Maximum Static Clamp Load (ft lb) 380.0
Tube Diameter (in) 1.25|1.50
Weight (kg) 0.64
Tube Diameter (mm) 31.8|38.1
max_static_clamp_load_metric 515.0
max_static_clamp_load1_metric 515.0
max_static_clamp_load2_metric 624.0
Max Static Clamp Load 2 (Nm) 624.0
Maximum Static Clamp Load (Nm) 515.0
Tube Combinations (mm) 31.8 / 38.1
Max Static Clamp Load 1 (Nm) 515.0
PublishedDate 1675358276000
Product Series M
Product Type Clamp Block
DistributorGroup End Effectors
Tube Size 1.25 in / 1.50 in
Finish Black
Product Function Robotic Tooling
Material Aluminum
Back to Top