Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-15E-15E-M
M-15E-15E-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.50 / 1.50
Tube Diameter (in)
1.50
Weight (lb)
1.31
Maximum Static Clamp Load (ft lb)
460.0
Weight (kg)
0.59
Tube Combinations (mm)
38.1 / 38.1
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
624.0
Maximum Static Clamp Load (Nm)
624.0
Finish
Black
PublishedDate
1675363716000
Tube Size
1.50 in / 1.50 mm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
M
Material
Aluminum
Product Type
Clamp Block
Back to Top