End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-15E-25E-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 2.08
Max Static Clamp Load 2 (ft lb) 460.0
Max Static Clamp Load 1 (ft lb) 600.0
Tube Diameter (in) 1.50|2.50
Tube Combinations (in) 1.50 / 2.50
Weight (kg) 0.95
Max Static Clamp Load 2 (Nm) 624.0
Max Static Clamp Load 1 (Nm) 813.0
Tube Combinations (mm) 38.1 / 63.5
Tube Diameter (mm) 38.1|63.5
max_static_clamp_load2_metric 624.0
max_static_clamp_load1_metric 813.0
Material Aluminum
Product Type Clamp Block
PublishedDate 1675363154000
Product Function Robotic Tooling
Product Series M
Tube Size 1.50 in / 2.50 in
DistributorGroup End Effectors
Finish Black
Back to Top