End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-25M-40M-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.18
Max Static Clamp Load 1 (ft lb) 460.0
Tube Diameter (in) 0.98|1.57
Max Static Clamp Load 2 (ft lb) 320.0
Tube Combinations (in) 0.98 / 1.57
Max Static Clamp Load 1 (Nm) 624.0
Tube Diameter (mm) 25|40
Tube Combinations (mm) 25 / 40
Max Static Clamp Load 2 (Nm) 434.0
Weight (kg) 0.54
max_static_clamp_load2_metric 434.0
max_static_clamp_load1_metric 624.0
DistributorGroup End Effectors
Tube Size 25 mm / 40 mm
Product Function Robotic Tooling
Product Series M
PublishedDate 1675358328000
Material Aluminum
Finish Blue
283-COUNTRY_OF_ORIGIN GB
283-HTS_TARIFF_CODE 76109090
Product Type Clamp Block
Back to Top