End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-25M-60M-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.52
Tube Combinations (in) 0.98 / 2.36
Max Static Clamp Load 1 (ft lb) 600.0
Max Static Clamp Load 2 (ft lb) 320.0
Tube Diameter (in) 0.98|2.36
Max Static Clamp Load 2 (Nm) 434.0
Weight (kg) 0.69
max_static_clamp_load2_metric 434.0
max_static_clamp_load1_metric 813.0
Tube Combinations (mm) 25 / 60
Tube Diameter (mm) 25|60
Max Static Clamp Load 1 (Nm) 813.0
DistributorGroup End Effectors
Material Aluminum
283-HTS_TARIFF_CODE 76109090
Tube Size 25 mm / 60 mm
PublishedDate 1675363363000
Product Series M
Product Function Robotic Tooling
Product Type Clamp Block
Finish Blue
Back to Top