Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-30B-30B-M
M-30B-30B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.8
Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
200.0
Tube Combinations (in)
1.18 / 1.18
Tube Diameter (mm)
30
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Weight (kg)
0.82
Tube Combinations (mm)
30 / 30
Product Series
M
283-HTS_TARIFF_CODE
76109090
Product Type
Transition Bracket
DistributorGroup
End Effectors
Tube Size
30B / 30B
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1674248310000
Back to Top