Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-30B-45B-M
M-30B-45B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18|1.77
Tube Combinations (in)
1.18 / 1.77
Weight (lb)
2.2
Maximum Static Clamp Load (ft lb)
350.0
max_static_clamp_load_metric
475.0
Maximum Static Clamp Load (Nm)
475.0
Tube Combinations (mm)
30 / 45
Weight (kg)
1.0
Tube Diameter (mm)
30|45
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1674242136000
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Product Series
M
Tube Size
30B / 45B
Product Type
Transition Bracket
Back to Top