Tube Combinations (in)
1.57 / 1.57
Tube Diameter (in)
1.57
Weight (lb)
1.23
Maximum Static Clamp Load (ft lb)
460.0
Tube Combinations (mm)
40 / 40
Tube Diameter (mm)
40
Weight (kg)
0.56
max_static_clamp_load_metric
624.0
Maximum Static Clamp Load (Nm)
624.0
Tube Size
40 mm / 40 mm
283-HTS_TARIFF_CODE
76109090