End Effectors
M - Transition Bracket (45mm Octagon to 1 in Round)

M-45B-10E-M

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 300.0
Tube Diameter (in) 1.77|1.00
Weight (lb) 0.52
Tube Combinations (in) 1.77 / 1.00
Maximum Static Clamp Load (Nm) 407.0
Weight (kg) 0.237
max_static_clamp_load_metric 407.0
Tube Diameter (mm) 45|25.4
Tube Combinations (mm) 45 / 25.4
Product Type Block Clamp
DistributorGroup End Effectors
Tube Size 45B / 1 in
Material Aluminum
Product Series M
PublishedDate 1675198981000
Product Function Robotic Tooling
Back to Top