Maximum Static Clamp Load (ft lb)
300.0
Tube Diameter (in)
1.77|0.98
Tube Combinations (in)
1.77 / 0.98
Weight (lb)
0.53
max_static_clamp_load_metric
407.0
Weight (kg)
0.239
Maximum Static Clamp Load (Nm)
407.0
Tube Diameter (mm)
45|25
Tube Combinations (mm)
45 / 25
Tube Size
45B / 25 mm
Product Function
Robotic Tooling