Tube Combinations (in)
2.36 / 0.98
Weight (lb)
0.78
Maximum Static Clamp Load (ft lb)
300.0
Tube Diameter (in)
2.36|0.98
Weight (kg)
0.356
Tube Combinations (mm)
60 / 25
max_static_clamp_load_metric
407.0
Tube Diameter (mm)
60|25
Maximum Static Clamp Load (Nm)
407.0
Product Type
Block Clamp
DistributorGroup
End Effectors