Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-60B-60B-M
M-60B-60B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
3.0
Tube Combinations (in)
2.36 / 2.36
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (mm)
60 / 60
Maximum Static Clamp Load (Nm)
746.0
max_static_clamp_load_metric
746.0
Weight (kg)
1.36
Tube Diameter (mm)
60
Product Function
Robotic Tooling
Tube Size
60B / 60B
PublishedDate
1673554475000
Material
Aluminum
Product Type
Transition Bracket
Product Series
M
283-COUNTRY_OF_ORIGIN
CN
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Back to Top