Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-60B-90B-M
M-60B-90B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (in)
2.36 / 3.54
Weight (lb)
5.0
Tube Diameter (in)
2.36|3.54
Tube Combinations (mm)
60 / 90
max_static_clamp_load_metric
746.0
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
60|90
Weight (kg)
2.25
Tube Size
60B / 90B
Product Type
Transition Bracket
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1674769108000
Product Series
M
Back to Top