Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-60M-60M-M
M-60M-60M-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
600.0
Tube Combinations (in)
2.36 / 2.36
Tube Diameter (in)
2.36
Weight (lb)
2.07
Weight (kg)
0.94
Tube Diameter (mm)
60
Maximum Static Clamp Load (Nm)
813.0
Tube Combinations (mm)
60 / 60
max_static_clamp_load_metric
813.0
Finish
Blue
Tube Size
60 mm / 60 mm
Material
Aluminum
PublishedDate
1675358167000
Product Series
M
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Clamp Block
Back to Top