Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M1510
M1510
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.87
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
150.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
203.0
Weight (kg)
0.39
Maximum Static Clamp Load (Nm)
203.0
Product Type
Mount, End Flange
Tube Size
1.00 in
PublishedDate
1674582790000
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
M
Back to Top