Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M1511
M1511
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.08
Maximum Static Clamp Load (ft lb)
150.0
Tube Diameter (in)
1.00
Weight (kg)
0.49
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
203.0
Maximum Static Clamp Load (Nm)
203.0
Product Function
Robotic Tooling
Tube Size
1.00 in
Material
Aluminum
PublishedDate
1675199058000
DistributorGroup
End Effectors
Product Type
Mount, End Flange
Product Series
M
Back to Top