End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-160

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.3
Diameter (in) 1.0
Tube Diameter (in) 1.00
Weight (lb) 0.528
Wall Thickness (in) 0.12
Weight (kg) 0.24
Wall Thickness (mm) 3.0
Length (mm) 160.0
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
Product Type Tubing
Material Steel
Tube Size 1.00 in
DistributorGroup End Effectors
PublishedDate 1675190725000
Product Function Robotic Tooling
Product Series PST
Back to Top