End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-300

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 1.0
Wall Thickness (in) 0.12
Weight (lb) 0.99
Length (in) 11.81
Tube Diameter (in) 1.00
Length (mm) 300.0
Tube Diameter (mm) 25.4
Wall Thickness (mm) 3.0
Weight (kg) 0.45
Diameter (mm) 25.4
Product Function Robotic Tooling
Product Series PST
DistributorGroup End Effectors
Material Steel
Tube Size 1.00 in
Product Type Tubing
PublishedDate 1675190466000
Back to Top