End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-350

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 13.78
Tube Diameter (in) 1.00
Diameter (in) 1.0
Weight (lb) 1.155
Wall Thickness (in) 0.12
Tube Diameter (mm) 25.4
Length (mm) 350.0
Wall Thickness (mm) 3.0
Diameter (mm) 25.4
Weight (kg) 0.525
Material Steel
Product Function Robotic Tooling
PublishedDate 1675191376000
Product Type Tubing
Product Series PST
Tube Size 1.00 in
DistributorGroup End Effectors
Back to Top