End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-600

Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.12
Length (in) 23.62
Diameter (in) 1.0
Tube Diameter (in) 1.00
Weight (lb) 1.98
Weight (kg) 0.9
Length (mm) 600.0
Diameter (mm) 25.4
Tube Diameter (mm) 25.4
Wall Thickness (mm) 3.0
Product Series PST
Tube Size 1.00 in
PublishedDate 1675188593000
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Product Type Tubing
Back to Top