End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

M1512-900

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Wall Thickness (in) 0.12
Weight (lb) 2.97
Length (in) 35.43
Diameter (in) 1.0
Length (mm) 900.0
Diameter (mm) 25.4
Tube Diameter (mm) 25.4
Weight (kg) 1.35
Wall Thickness (mm) 3.0
Product Type Tubing
Material Steel
Product Function Robotic Tooling
PublishedDate 1675190656000
DistributorGroup End Effectors
Tube Size 1.00 in
Product Series PST
Back to Top