Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M1513
M1513
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.82
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
150.0
Weight (kg)
0.37
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
203.0
Maximum Static Clamp Load (Nm)
203.0
Material
Aluminum
DistributorGroup
End Effectors
Product Series
M
PublishedDate
1675363099000
Tube Size
1.00 in
Product Type
Clamp Block
Product Function
Robotic Tooling
Back to Top