Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-1M-1

Visit Product Series:
CAD
Product Details Unit View:
Thrust Force (lbf) 15
Cylinder Bore (in) .438
Weight (lb) 0.18
Linear Accuracy per 1" travel (±in) 0.001
Payload (lb) 0.3
Stroke (in) 0.5
Max Stroke (in) 0.5
Force (lb) 15
Cylinder Bore (mm) 11.1
Force (kg) 67
Linear Accuracy per 25 mm travel (±mm) 0.003
Thrust Force (N) 67
Stroke (mm) 13
Payload (kg) 0.14
Pressure Range (bar) 20-100 psi
Weight (kg) 0.08
Imperial or Metric Product Metric Version
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
Product Series MPS
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799070
DistributorGroup Robohand Gripping Solutions
PublishedDate 1709328317000
Product Function Linear Positioning
Direct Connect Yes
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
Temp Range Viton -30° to 120°C (-20° to 250°F)
Special Feature Zero Side Play
Power Max (Watts) 12.7
PRODUCT_WEIGHT_LBS 0.1764
PRODUCT_WEIGHT_KG 0.0800
Back to Top