Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-1M-3

Visit Product Series:
CAD
Product Details Unit View:
Linear Accuracy per 1" travel (±in) 0.001
Max Stroke (in) 1.5
Thrust Force (lbf) 15
Stroke (in) 1.5
Cylinder Bore (in) .438
Payload (lb) 1
Force (lb) 15
Weight (lb) 0.28
Pressure Range (bar) 20-100 psi
Stroke (mm) 38
Linear Accuracy per 25 mm travel (±mm) 0.003
Imperial or Metric Product Metric Version
Force (kg) 67
Thrust Force (N) 67
Weight (kg) 0.13
Payload (kg) 0.45
Cylinder Bore (mm) 11.1
DistributorGroup Robohand Gripping Solutions
Product Series MPS
PublishedDate 1709328317000
PRODUCT_WEIGHT_KG 0.1300
Product Function Linear Positioning
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
Direct Connect Yes
Temp Range Viton -30° to 120°C (-20° to 250°F)
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.13
PRODUCT_WEIGHT_LBS 0.2866
Power Max (Watts) 38.1
283-HTS_TARIFF_CODE 84799070
Special Feature Zero Side Play
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top