Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-1M-4

Visit Product Series:
CAD
Product Details Unit View:
Force (lb) 15
Weight (lb) 0.32
Payload (lb) 1.3
Thrust Force (lbf) 15
Stroke (in) 2
Linear Accuracy per 1" travel (±in) 0.001
Max Stroke (in) 2
Cylinder Bore (in) .438
Linear Accuracy per 25 mm travel (±mm) 0.003
Thrust Force (N) 67
Payload (kg) 0.59
Pressure Range (bar) 20-100 psi
Stroke (mm) 51
Weight (kg) 0.14
Force (kg) 67
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 11.1
Temp Range Viton -30° to 120°C (-20° to 250°F)
Power Max (Watts) 50.8
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
Special Feature Zero Side Play
Product Function Linear Positioning
PublishedDate 1709328317000
DistributorGroup Robohand Gripping Solutions
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
PRODUCT_WEIGHT_KG 0.1400
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_LBS 0.3086
Product Series MPS
Back to Top