Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-2M-3

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.4
Payload (lb) 2
Linear Accuracy per 1" travel (±in) 0.001
Stroke (in) 1.5
Cylinder Bore (in) .75
Max Stroke (in) 1.5
Thrust Force (lbf) 44
Force (lb) 44
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 19.1
Weight (kg) 0.18
Force (kg) 196
Payload (kg) 0.91
Stroke (mm) 38
Thrust Force (N) 196
Linear Accuracy per 25 mm travel (±mm) 0.003
Pressure Range (bar) 20-100 psi
PRODUCT_WEIGHT_LBS 0.3968
Product Function Linear Positioning
Special Feature Zero Side Play
283-HTS_TARIFF_CODE 84799070
Temp Range Viton -30° to 120°C (-20° to 250°F)
Power Max (Watts) 38.1
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1709328321000
PRODUCT_WEIGHT_KG 0.1800
Product Series MPS
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.19
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Back to Top