Thrusters / Slides
Destaco’s MPS-2-2 Series of miniature, dual-V roller bearing slides feature a built-in air cylinder and are offer a compact design.

MPS-2M-4

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.46
Stroke (in) 2
Cylinder Bore (in) .75
Force (lb) 44
Linear Accuracy per 1" travel (±in) 0.001
Max Stroke (in) 2
Payload (lb) 3
Thrust Force (lbf) 44
Linear Accuracy per 25 mm travel (±mm) 0.003
Stroke (mm) 51
Imperial or Metric Product Metric Version
Payload (kg) 1.36
Force (kg) 196
Thrust Force (N) 196
Weight (kg) 0.21
Cylinder Bore (mm) 1.91
Pressure Range (bar) 20-100 psi
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.24
Temp Range Viton -30° to 120°C (-20° to 250°F)
Power Max (Watts) 50.8
283-HTS_TARIFF_CODE 84799070
Product Function Linear Positioning
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Direct Connect Yes
Product Series MPS
PRODUCT_WEIGHT_KG 0.2100
Special Feature Zero Side Play
PRODUCT_WEIGHT_LBS 0.463
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/MPS_Maintenance.pdf
PublishedDate 1709328321000
Back to Top