End Effectors
PA - Lightweight Port Only Adaptors

PA-20M-G38-AC-A

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.78
Weight (oz) 2.5
Apple Core (mm) 20
Weight (g) 71
Product Series PA
Apple Core Size 20
Cup Thread (Female) G1/8"
DistributorGroup End Effectors
Mounting 20 mm Apple Core
Cup Thread (Male) G3/8"
Product Type Port Only Adaptor
283-COUNTRY_OF_ORIGIN CN
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 76109090
Back to Top