End Effectors
PA - Lightweight Port Only Adaptors

PA-B32-G14-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 3.4
Weight (g) 95
Cup Thread (Female) G1/8"
Product Series PA
Product Function Robotic Tooling
Product Type Port Only Adaptor
Cup Thread (Male) G1/4"
283-COUNTRY_OF_ORIGIN CN
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Mounting 32 mm Ball
Back to Top