Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-12

Quote

We are updating the cart...
Item added to your cart successfully.
Item failed to add in the cart.
Add to cart succeeded. Updating the cart.
CAD
Product Details Unit View:
Weight (lb) 2.2
Cylinder Bore (in) 2.48
Grip Force (lbf) 331
Stroke per Jaw (in) 0.2
Repeatability (±in) 0.0008
Stroke (in) 0.3
Maximum Finger Length (in) 2.36
Repeatability (±mm) 0.02
Stroke per Jaw (mm) 5
Grip Force (N) 1474
Stroke (mm) 10
Maximum Finger Length (mm) 60
Weight (kg) 1
Cylinder Bore (mm) 63
Imperial or Metric Product Imperial
Number of Jaws 3
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.03
DistributorGroup Robohand Gripping Solutions
Pressure Range With Springs 45-100 psi
Pressure Range Without Springs 30-100 psi
Jaw Operation Synchronous
Product Function Gripping
Spring Assist Optional
Special Feature Center Thru Hole
Product Series PPC
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/PPC_Maintenance.pdf
Product Type 3 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-207
SEAL KIT,PPC-12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-105
MOUNTING KIT FOR PPC-12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-207V
SEAL KIT,PPC-12-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top