Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-25-C

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 3.54
Stroke (in) 0.79
Repeatability (±in) 0.0008
Cylinder Bore (in) 3.35
Weight (lb) 5.1
Stroke per Jaw (in) 0.4
Grip Force (lbf) 3689.0
Grip Force (N) 1642.0
Repeatability (±mm) 0.02
Stroke (mm) 20.0
Weight (kg) 2.3
Maximum Finger Length (mm) 90.0
Stroke per Jaw (mm) 10.0
Cylinder Bore (mm) 85
Imperial or Metric Product Imperial
Product Function Gripping
Download the Service Manual /assets/documents/pdf/service_manuals/PPC_Maintenance-3823.pdf
Product Type 3 Jaw Parallel
Special Feature Center Thru Hole
Actuation (Open/Closed) (Sec) 0.04
Product Series PPC
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1675366812000
Number of Jaws 3.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Spring Assist Optional
Pressure Range With Springs 45-100 psi
Pressure Range Without Springs 30-100 psi
Back to Top