Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-34-C

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 638.0
Cylinder Bore (in) 4.33
Maximum Finger Length (in) 4.72
Weight (lb) 11.7
Repeatability (±in) 0.0008
Stroke per Jaw (in) 0.59
Stroke (in) 1.181
Stroke per Jaw (mm) 15.0
Cylinder Bore (mm) 110
Imperial or Metric Product Imperial
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 120.0
Grip Force (N) 2838.0
Stroke (mm) 30.0
Weight (kg) 5.3
Product Series PPC
Download the Service Manual /assets/documents/pdf/service_manuals/PPC_Maintenance-3823.pdf
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
Number of Jaws 3.0
Actuation (Open/Closed) (Sec) 0.06
Spring Assist Optional
283-HTS_TARIFF_CODE 84798997
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Center Thru Hole
PublishedDate 1675367069000
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Pressure Range With Springs 45-100 psi
Jaw Operation Synchronous
Pressure Range Without Springs 30-100 psi
Back to Top