Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-10

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100
Repeatability (±in) 0.001
Grip Force (lbf) 16.0
Weight (lb) 0.063
Maximum Finger Length (in) 1.5
Cylinder Bore (in) 0.813
accuracy_in_english 0.003
Displacement (in³) 0.063
Cylinder Bore (mm) 20.6
Repeatability (±mm) 0.03
Displacement (cm³) 0.03
Imperial or Metric Product Imperial
accuracy_mm_metric 0.08
Pressure Range (bar) 3-7
Maximum Finger Length (mm) 38.0
Grip Force (N) 71.0
Weight (kg) 0.03
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec) 0.08
PRODUCT_WEIGHT_LBS 0.063
Opening Per Jaw (degrees) 15.0
Number of Jaws 2.0
Special Feature Heavy Duty
PRODUCT_WEIGHT_KG 0.0300
Jaw Operation Synchronous
PublishedDate 1696879359000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RA-CAM
Opening Angle (deg) 30.0
Protection Class IP43
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Product Function Gripping
Actuation Time (close) (Sec) 0.08
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.08
Product Type 2 Jaw Angular
Spring Assist No
283-HTS_TARIFF_CODE 84799070
Product Accessories
SLKT-018
SEAL KIT,RA-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-018V
SEAL KIT,RA-10,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top