Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-15

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Maximum Finger Length (in) 2
Weight (lb) 0.31
Pressure Range (psi) 40-100
Displacement (in³) 0.11
Grip Force (lbf) 70
accuracy_in_english 0.003
Cylinder Bore (in) 0.75
Weight (kg) 0.14
Grip Force (N) 311
Displacement (cm³) 18
accuracy_mm_metric 0.08
Imperial or Metric Product Imperial
Cylinder Bore (mm) 19.1
Maximum Finger Length (mm) 50
Pressure Range (bar) 3-7
Repeatability (±mm) 0.03
Product Type 2 Jaw Angular
Actuation Time (Open) (Sec) 0.1
Actuation (Open/Closed) (Sec) 0.1
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Opening Angle (deg) 12
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2
Special Feature Heavy Duty
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
Jaw Operation Synchronous
PRODUCT_WEIGHT_KG 0.1400
Product Series RA-Toggle
Opening Per Jaw (degrees) 6
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS 0.31
Protection Class IP43
Actuation Time (close) (Sec) 0.1
Spring Assist No
Product Accessories
OSMK-018
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-019
SEAL KIT,RA-15
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-019V
SEAL KIT,RA-15,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top