Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-15M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.75
Displacement (in³) 0.11
Pressure Range (psi) 40-100
Maximum Finger Length (in) 2.0
Repeatability (±in) 0.001
accuracy_in_english 0.003
Weight (lb) 0.31
Grip Force (lbf) 70.0
Cylinder Bore (mm) 19.1
Grip Force (N) 311.0
Repeatability (±mm) 0.03
Displacement (cm³) 18.0
Imperial or Metric Product Metric
Pressure Range (bar) 3-7
Weight (kg) 0.14
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 50.0
Product Type 2 Jaw Angular
Number of Jaws 2.0
Product Function Gripping
PRODUCT_WEIGHT_LBS 0.31
PRODUCT_WEIGHT_KG 0.1400
Special Feature Heavy Duty
Protection Class IP43
PublishedDate 1674499482000
Actuation Time (close) (Sec) 0.1
Opening Per Jaw (degrees) 6.0
Product Series RA-Toggle
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec) 0.1
Actuation (Open/Closed) (Sec) 0.1
Opening Angle (deg) 12.0
Jaw Operation Synchronous
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist No
DistributorGroup Robohand Gripping Solutions
Back to Top