Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-25M

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.003
Grip Force (lbf) 250.0
Displacement (in³) 0.05
Pressure Range (psi) 40-100
Cylinder Bore (in) 1.25
Maximum Finger Length (in) 4.0
Repeatability (±in) 0.001
Weight (lb) 1.06
Imperial or Metric Product Metric
Displacement (cm³) 0.8
Grip Force (N) 1112.0
Repeatability (±mm) 0.03
Pressure Range (bar) 3-7
Maximum Finger Length (mm) 102.0
Weight (kg) 0.48
Cylinder Bore (mm) 31.8
accuracy_mm_metric 0.08
Opening Angle (deg) 12.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
Product Type 2 Jaw Angular
Actuation (Open/Closed) (Sec) 0.12
Special Feature Heavy Duty
Protection Class IP43
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
Opening Per Jaw (degrees) 6.0
283-HTS_TARIFF_CODE 84799070
PRODUCT_WEIGHT_LBS 1.06
Number of Jaws 2.0
PublishedDate 1674501708000
Product Series RA-Toggle
Actuation Time (Open) (Sec) 0.12
Spring Assist No
PRODUCT_WEIGHT_KG 0.4800
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation Time (close) (Sec) 0.12
Back to Top