Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-8M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 6
Cylinder Bore (in) 2.5
Displacement (in³) 1.32
Weight (lb) 4.6
Repeatability (±in) 0.003
Pressure Range (psi) 40-100
accuracy_in_english 0.005
Grip Force (lbf) 180
accuracy_mm_metric 0.13
Maximum Finger Length (mm) 153
Imperial or Metric Product Metric
Repeatability (±mm) 0.08
Pressure Range (bar) 3-7
Displacement (cm³) 21.6
Weight (kg) 2.0
Cylinder Bore (mm) 63.5
Grip Force (N) 801
283-HTS_TARIFF_CODE 84799070
Jaw Operation Synchronous
Product Series RA-CAM
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Product Function Gripping
Actuation Time (Open) (Sec) 0.23
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.23
Special Feature Heavy Duty
Spring Assist No
PRODUCT_WEIGHT_LBS 4.6
Product Type 2 Jaw Angular
PRODUCT_WEIGHT_KG 2.0000
Temp Range Viton -30° to 150°C (-20° to 300°F)
Opening Angle (deg) 30
Number of Jaws 2
Protection Class IP43
DistributorGroup Robohand Gripping Solutions
Actuation Time (close) (Sec) 0.23
Opening Per Jaw (degrees) 15
Back to Top