Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-90

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 2.0
Repeatability (±in) 0.001
Grip Force (lbf) 80.0
Weight (lb) 0.44
accuracy_in_english 0.003
Displacement (in³) 0.46
Cylinder Bore (in) 0.782
Pressure Range (psi) 40-100
Maximum Finger Length (mm) 50.0
Displacement (cm³) 7.5
Grip Force (N) 356.0
Weight (kg) 0.2
accuracy_mm_metric 0.08
Repeatability (±mm) 0.03
Cylinder Bore (mm) 19.9
Pressure Range (bar) 3-7
Imperial or Metric Product Imperial
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
PRODUCT_WEIGHT_LBS 0.44
Actuation Time (Open) (Sec) 0.16
Product Type 2 Jaw Angular
Temp Range Standard -35° to 80°C (-30° to 180°F)
Opening Angle (deg) 90.0
Special Feature Heavy Duty
Number of Jaws 2.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Protection Class IP43
Product Series RA-Toggle
Actuation Time (close) (Sec) 0.16
DistributorGroup Robohand Gripping Solutions
Opening Per Jaw (degrees) 90.0
PublishedDate 1674501577000
Spring Assist No
Actuation (Open/Closed) (Sec) 0.16
Jaw Operation Synchronous
Product Function Gripping
PRODUCT_WEIGHT_KG 0.2000
Product Accessories
OSMK-003
Soporte sensor RP-11M/12/15+RP-50PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-024V
SEAL KIT,RA-90,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-024
SEAL KIT,RA-90
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top