Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-90M

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.46
Pressure Range (psi) 40-100
Weight (lb) 0.44
accuracy_in_english 0.003
Repeatability (±in) 0.001
Grip Force (lbf) 80.0
Maximum Finger Length (in) 2.0
Cylinder Bore (in) 0.782
Imperial or Metric Product Metric
Pressure Range (bar) 3-7
Repeatability (±mm) 0.03
Weight (kg) 0.2
Maximum Finger Length (mm) 50.0
Cylinder Bore (mm) 19.9
accuracy_mm_metric 0.08
Displacement (cm³) 7.5
Grip Force (N) 356.0
Protection Class IP43
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Opening Angle (deg) 90.0
Product Function Gripping
Product Series RA-Toggle
Actuation Time (Open) (Sec) 0.16
Actuation Time (close) (Sec) 0.16
PRODUCT_WEIGHT_LBS 0.44
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_KG 0.2000
Actuation (Open/Closed) (Sec) 0.16
283-HTS_TARIFF_CODE 84799070
Product Type 2 Jaw Angular
PublishedDate 1674502212000
Special Feature Heavy Duty
Opening Per Jaw (degrees) 90.0
Number of Jaws 2.0
Jaw Operation Synchronous
Spring Assist No
Back to Top