Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RCM100
RCM100
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1475
Weight (lb)
59.4
Maximum Output Torque (ft lb)
111
Cylinder Bore (mm)
100
Holding Torque (Max) (Nm)
2000
Weight (kg)
27
Maximum Output Torque (Nm)
150
Opening Angle (deg)
92|104|121
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic, with braking
Product Series
RCM/RFM
Product Function
Clamping
Back to Top