Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RCM200
RCM200
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
178.2
Holding Torque (Max) (ft-lb)
2581
Maximum Output Torque (ft lb)
487
Weight (kg)
81
Maximum Output Torque (Nm)
660
Cylinder Bore (mm)
200
Holding Torque (Max) (Nm)
3500
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
RCM/RFM
Opening Angle (deg)
91|107|129
Product Type
Pneumatic, with braking
Back to Top