Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-112-P

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 683
Weight (lb) 5.4
Stroke (in) 0.787
Repeatability (±in) 0.0008
Pressure Range (psi) 30-100 psi
Cylinder Bore (in) 3
Maximum Finger Length (in) 5.5
Repeatability (±mm) 0.02
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 140
Cylinder Bore (mm) 76
Weight (kg) 2.45
Grip Force (N) 3351
Stroke (mm) 20
Product Series REP-2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Number of Jaws 2
283-HTS_TARIFF_CODE 84798997
Actuation (Open/Closed) (Sec) 0.35
Spring Assist Optional
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Hydraulic Option
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Back to Top