Grippers
Destaco’s REP-113-P Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-113-P

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 30 - 100
Weight (lb) 5.4
Repeatability (±in) 0.0008
Cylinder Bore (in) 3
Stroke (in) 0.787
Grip Force (lbf) 666
Stroke per Jaw (in) 0.4
Maximum Finger Length (in) 5.5
Cylinder Bore (mm) 76
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
Grip Force (N) 3268
Maximum Finger Length (mm) 140
Stroke (mm) 20
Weight (kg) 2.45
Stroke per Jaw (mm) 10
Product Function Gripping
Spring Assist Optional
Product Type 3 Jaw Parallel
Special Feature Hydraulic Option
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Number of Jaws 3
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.35
Product Series REP-3
Jaw Operation Synchronous
Back to Top